Novastar Doors
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Typ
- Works With
- Barva
- Kód barvy
- Rack Height
- Výška
- Šířka
Použitý filtr: 1
Produkty | 5 výsledky (80 položky)

Novastar Steel Door
Steel door for Aluinum frame cabinets with 180° mobility and mountable in the front or the back.

Novastar Perforated Steel Door
Perforated doors allow 60 % ventilation thus allowing better passive cooling.

Novastar Glazed Acrylic Glass Door
Glass door with opening angle 180° and stylish lock design.

Novastar Glass Door, 180° Opening Angle
Glass door with opening angle 180° and stylish lock design.

Novastar Door Hinge Bracket for Shortened Door
Door Hinge Bracket for shortened Doors, Heavy-Duty and Slim-Line, Front or Rear.