PropacPRO Rear Panel, Full Width, Unshielded, With Perforation, 2 U, 42 HP
The rear panel, full width for PropacPRO Case mounts to the frame of the case. With or without vented slots.
Vlastnosti
- Alu panel, 2.0 mm (84 HP 2.5 mm)
- Mounting with support bracket on case (right and left)
Specifikace
Vlastnosti produktu
Delivery of this product includes the following item(s):
| Item | Popis | Množství | |
|---|---|---|---|
| 1 | Full-width rear panel, Al, anodised, cut edges blank, 2 mm thickness | 1 | |
| 2 | Support member, Zn die-cast | 4 | |
| 3 | Assembly kit | 1 |
GENEROVÁNÍ CAD
Níže je seznam autorizovaných distributorů, kteří mají aktuálně tuto položku skladem:
| Distributor | Množství | Datum na skladě |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Upozornění
- Produkty nVent musí být instalovány a používány pouze tak, jak je uvedeno v instrukčních listech a materiálech pro školení nVent. Instrukční listy jsou k dispozici na www.nvent.com a od vašeho zástupce zákaznického servisu nVent. Nesprávná instalace, zneužití, nesprávné použití nebo jiný nedostatek úplného dodržování pokynů a varování nVent může způsobit selhání produktu, poškození majetku, vážné zranění osob a smrt a/nebo zrušit vaši záruku.