EMC Gaskets
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Rack Height
- Rack Width
- Materiál
Použitý filtr: 1
Produkty | 4 výsledky (37 položky)

Front Panel EMC Stainless Steel Shielding Kit
The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels.

Front Panel EMC Textile Shielding Kit, -40 up to +70°C
The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.

Front Panel EMC Textile Shielding Kit, -40 up to +85°C
The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.

Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels
The stainless steel EMC gaskets are clipped onto the right hand side of the U-shaped front panels.