Skip to main content
Vyberte své preference země/jazyka.

nVent SCHROFF News

nVent SCHROFF News
Outdoorschrank neu _0008_front persp. closed.jpg

Modular Outdoor Cabinets - Reliably Protecting Outdoor Railway Applications

nVent SCHROFF has redesigned the Outdoor Modular Cabinet and equipped it with functional improvements. In addition to meeting the relevant international standards and norms, the nVent SCHROFF Outdoor Modular Cabinet
embedded systems, PXIe, PXI, PXI Express System

PXI Express - High Data Transmission for Test and Measurement

STRAUBENHARDT – Schroff is expanding its product range with a modular PXI Express system for test and measurement applications. As with all Schroff products, the off-the-shelf component options ensure flexibility
COm Carrier System

Modular COM Carrier Product Line Extension

STRAUBENHARDT – The modular nVent SCHROFF COM carrier board is based on the COM Express Type 6 specification and has been designed to make use of standardized COM modules from

Pentair Announces New Electrical Company nVent

LONDON, United Kingdom – October 24, 2017 – Pentair plc (NYSE: PNR) today unveiled the name of its future Electrical company as nVent Electric plc (“nVent”) and announced additional key
19" AC/DC switch-mode PSUs, Maxpower 50 W, single

Max50 Series Power Supply Units: Higher Efficiency and Larger Temperature Range

STRAUBENHARDT – Schroff is updating and streamlining its Schroff power supply portfolio. Various series of AC power supply products are being combined into the MaxpowerPro product family. The first devices
Front Panel Configurator 3D, front panel designer, custom front panel

Easily Configure Front Panels and Generate 3D Drawings

The newest 3D configurator from nVent Schroff is now available. The state-of-the-art user interface retains the same look and feel as the Novastar configurator that was released at the end
Schroff-IMG-H83491-InterscaleTechnArt-EN-Image1-1707.png

Interscale Small Form Factor Solutions

Configurable solutions to reduce development costs and time STRAUBENHARDT – Schroff has developed a new concept which enables design engineers to quickly create customized solutions to house and protect their
Back Up Images

Expanded Range of Schroff brand Calmark™ High Clamp Force, Small Profile Card-Loks

SAN DIEGO, CA - Schroff announces its newly designed Calmark™ Series 263HC, 265HC, and 276HC High Clamp Force Card-Lok retainers. The patent-pending High Clamp “HC” force design provides an average