Podkategorie
Produkty | 31 výsledky (53 položky)

BSC-125A Four Pole Insulating Support
4-Pole Compact insulating support to design 4-pole distribution blocks for an electrical distribution system.

Universal Busbar Support with Neutral Circuit, High Ampacity
4-Pole universal insulated support.

CABS Bracket SV
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.

ABS Adjustable Busbar Support Profile Stiffener
Adjustable Busbar Support (ABS) Profile Stiffener helps to fix two ABS profiles together to improve rigidity.

CABS Bracket T
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.

CABS Bracket TH
Bracket kit for CABS busbar support kit, quickly and easily installs on aluminum profile and enclosure structure.

CABS Fixing Kit
Hardware kit for CABS busbar support kit, to reinforce when the distance between phases is greater than 175 mm (6.89") and when the aluminium profile is longer than 600 mm (23.62").