Elexant 5010i Field Controller
将鼠标悬停以放大图片或点击以放大
Elexant 5010i Field Controller
nVent RAYCHEM Elexant 5010i is an advanced field-mountable electronic temperature controller providing local control and central monitoring capabilities, used for single phase circuits up to 25 A and suitable for hazardous areas. The Elexant 5010i-LIM is provided with an integrated digital intelligent safety temperature limiter (SIL 2 device).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
视频
功能
- Easy to install, program and operate
- Remote configuration and monitoring through the user interfaces TOUCH 1500 and NGC-UIT3, or via the nVent RAYCHEM Supervisor software
- Local monitoring and configuration by using the hand-held wireless tablet
- Extensive control, monitoring and alarm capabilities
- Automated system check, reduces unexpected and expensive downtime of important pipelines
- Alarm relay, RS-485 Modbus communication
技术参数
| 高度 | 4.72 in |
| 宽度 | 8.66 in |
| 额定电流 | 25 A |
| 额定电压 | 100 – 250 V |
| 高度 | 120 mm |
| 宽度 | 220 mm |
| 控制器温度设置 | 328 – 1292 °F |
| 控制器温度设置 | −200 to 700 °C |
| 工作温度 | −50 to 60 °C |
| 工作温度 | −58 to 140 °F |
安装手册 / 说明表

- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。