Electronic Temperature Controls
产品 | 28 个结果58 商品)

Hazardous Area Control Panel
Multi-circuit control and monitoring panels. Stainless Steel enclosure. ATEX/IECEx Zone 2 certified.

Elexant 4010i Heat Trace Controller
A range of eight compact, touch screen based, single-point heat-tracing controllers for freeze protection and process temperature maintenance in nonhazrdous or Class I, Div. 2/Zone 2 locations.

920 Series, Controller Assembly
Control assembly component for the nVent RAYCHEM 920 series control and monitoring systems.

920 Series, Control Module
Control assembly component for the nVent RAYCHEM 920 series control and monitoring systems.

920 Series, Solid-State Relay
Solid state relays (SSR) in the Raychem 920 Series control and monitoring systems


NGC-40 Series, Control Module
A single-point control, monitoring and power distribution system in a multipoint panel, for process temperature maintenance and pipe freeze protection applications.

NGC-30 Series, MONI-RMC Remote Base Module
A NGC-30 base module for digital input and relay output signals.

920 Series, SSR Switch Interface Component
A switch interface for solid state relays (SSR) in the nVent RAYCHEM 920 Series control and monitoring systems.

920 Series, Operator Console
A simple interface to make the 920 Series controller easy to program and operate.


NGC-30 Series, User Interface Conversion Kit
A range panel conversion kit for NGC-30 Series User Interface Terminals.