ZonEx ATEX IEC Ex Certified Type 4X Screw Cover
将鼠标悬停以放大图片或点击以放大
ZonEx ATEX IEC Ex Certified Type 4X Screw Cover
Zonex Enclosures are designed and certified to meet ATEX Directive 2014/35/EU and IE CEx standard for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.
详情
资源
功能
- 用于面板或 DIN 轨道安装的内焊接螺母
- 包括用于面板和粘合预留位的五金件
- 标准宽度,焊接到顶部和底部壁挂式安装支架上
- 6-mm brass internal/external bonding provision
- 1-piece continuous gasket on door; Type 316 stainless steel cover screws
- Operating temperature range: -40 C to +70 C standard polyurethane gasket; -55 C to +180 C optional silicone gasket
- Increased safety: Ex e, ATE X and IE CEx certified
技术参数
| 完成 | 拉丝 #4 |
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。