T2Green-5 Underfloor Heating Loose Cable


T2Green-5 Underfloor Heating Loose Cable
nVent RAYCHEM T2Green-5 is a constant power output floor heating cable delivering 5 W/m. Ideal for low energy buildings and passive houses, to provide additional comfort. It is dual conductor with a pre-terminated 2.5 m cold lead, available in lengths from 15 m to 115 m.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install
- Easy design: one cold lead connection due to dual wire cable design, different power outputs/m² obtained by varying the spacing
- Low energy consumption and eco-design compatible: low power output heating cable, lower energy consumption when used with a nVent RAYCHEM smart thermostat
- Reliable during long life: 12 year product warranty available
Specifications
Outer Diameter | 0.22 in |
Nominal Power Output | 1.5 W/ft |
Cold Lead Length | 2.5 m |
Nominal Power Output | 5 W/m |
Outer Diameter | 5.5 mm |
Cold Lead Length | 8.2 ft |
Power Output, Typical | 9 – 15 W/ft² |
Power Output, Typical | 30 – 50 W/m² |
Min Cable Spacing | 50 mm |
Max Continuous Exposure Temperature, Power Off | 90 °C |
Max Continuous Exposure Temperature, Power Off | 194 °F |
Nominal Voltage | 230 V |
Ground Path Type | Braid |
Heating Cable Technology | Constant Wattage |
Color | Green |
Outer Jacket Material | Low Smoke Zero Halogen |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.