nVent RAYCHEM SBS Pre-built Frost Protection Panels
The updated Elexant 450c controller is a standard component of the new nVent RAYCHEM SBS Pre-built Frost Protection panel line-up. This leading range of standard pre-fabricated and fully customizable panels is designed to provide everything building managers need to help protect properties from frost damage, all in one easy-to-install package.
nVent RAYCHEM SENZ WIFI
"Hey Google, set bathroom to 22 degrees."
“Alexa, turn kitchen on.”
The nVent RAYCHEM SENZ WIFI thermostat now works with popular home assistants and home automation systems: Amazon Alexa®, Google Assistant® as well as others.
This WIFI-enabled device also facilitates remote operation of any heating system via smartphone SENZ-WIFI app..
ELMÄSSAN STOCKHOLM 2023
Besök oss på Elmässan Stockholm 2023, på Kistamässan, 18-19 oktober. Vi presenterar nya nVent RAYCHEM kabelfästband, som förenklar installation av T2Black värmekabel, samt nya WinterGard värmekabelsystem för is- och snöfria markytor. Vi visar också hur enkelt det är att spara el med tidsstyrd golvvärme!
Välkommen till monter F:02!
Design Tools
TraceCalc Pro for Buildings
Download our advanced software to design major heat tracing projects.
Roof and Gutter De-Icing Calculator
Design a roof and gutter deicing system and receive a complete bill of materials.