Skip to main content
Please Select Your Country/Language Preferences

Multilingual Image Cable Clips Hover to magnify image or click to enlarge

T2Blue, T2Black, T2Green Cable Clip

The nVent RAYCHEM Cable Clips are designed to attach the T2Blue, T2Black or T2Green floor heating cable on reinforcement bars of 2.5mm of diameter. The Clips can be used in both direction on the reinforcement bar (following the bar or across the bar). The design of the clips makes it possible to be fixed on the top bar as well as on the bottom bar. The Clips are particularly well attached on cross sections of the reinforcement bars. Once the Clips are attached to the bar, it is simple to click in the T2Blue, T2Black or T2Green cable in the clips, getting them perfectly spread over the entire installation.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources Video
English (Europe) Video Cable Clips

Play

Swedish Video Cable Clips

Play

Swedish Video Cable Clips

Play

English Video Cable Clips

Play

Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing