VIA-DU-20 Control Unit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        VIA-DU-20 Control Unit
This product is currently being phased out, to be replaced by the all-new Elexant 650c-Modbus. nVent RAYCHEM VIA-DU-20 is an energy efficient control unit for ramp heating, surface snow melting and de-icing applications. Equipped with ground temperature and moisture sensors, the system is only energised when these are both activated. An optional ambient temperature sensor is available, for identifying risk of freezing rain.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Simple and fast to install and operate
- Energy saving: circuits energized only when ground temperature and moisture sensors are activated
- BMS connection and alarm contacts for remote alarm function
- Reliable during long life: 6 year extended product warranty available, maintenance free
Specifications
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.