Skip to main content
Välj inställningar för land/språk

Chemical Data

Chemical CompoundChemical FormulaOperating /MaintainTemp (°C)Operating /MaintainTemp (°F)
Perchlorinatedethylene -30 ~ 140 -22 ~ 284
Petrol 5 ~ 45 41 ~ 113
Petroleum Wax 80 ~ 90 176 ~ 194
Pharmaceutical Syrup 20 ~ 60 68 ~ 140
Phenol C6H6O 50 ~ 60 122 ~ 140
Phenol Formalin 10 50
Phenolic Resin 130 ~ 150 266 ~ 302
Phenylanin C6H5.NH2 0 ~ 130 32 ~ 266
Phosgene (Liquid) COCl2 65 149
Phosphate 5 ~ 70 41 ~ 158
Phosphoric Acid -18 ~ 23 -0.4 ~ 73.4
Phosphorus 60 ~ 70 140 ~ 158
Phosphorus Oxychloride POCl3 25 ~ 45 77 ~ 113
Phthalic Anhydride G 5 41
Pine Resin 20 68
Plastisol 40 ~ 50 104 ~ 122
Polyamide 6 100 ~ 120 212 ~ 248
Polybutadiene (From Latex) 15 ~ 50 59 ~ 122
Polyester 25 77
Polyethylene Glycol 22 71.6
Polyethylene Terephthalate 25 77
Polyisobutene 120 ~ 160 248 ~ 320
Polyolefin (In Hydrocarbon Solvent) 10 ~ 80 50 ~ 176
Polyols 10 ~ 20 50 ~ 68
Polyphosphoric Acid 50 122
Polypropylene + Gas 55 ~ 65 131 ~ 149
Polystyrene 89 ~ 100 192.2 ~ 212
Polyurethane (Liquid Foam) 10 ~ 40 50 ~ 104
Polyvinyl Acetate 25 77
Polyvinyl Chloride (Liquid Foam) 25 ~ 35 77 ~ 95
Potash 50% 25 ~ 50 77 ~ 122
Produced Water Treatment 10 50
Propionic Acid Mercaptan 30 ~ 50 86 ~ 122
Propyl Alcohol (Normal) C3H8O -20 ~ 100 -4 ~ 212
Propyl Ether C6H14O -80 ~ 20 -112 ~ 68
Propylene Glycol Ether 15 59
Pthalic Anhydride 140 ~ 145 284 ~ 293
Pulp 40 104
Pure Bitumen (Type 80/100) 110 ~ 240 230 ~ 464
Pyrazole C3H4N2 80 ~ 85 176 ~ 185
Pyridine C5H5N -50 ~ 25 -58 ~ 77
Rapeseed Oil 20 ~ 90 68 ~ 194
Resin 50 ~ 250 122 ~ 482
Silicone Oil -60 ~ 270 -76 ~ 518
Siloxane 15 ~ 100 59 ~ 212
Soap 30 ~ 90 86 ~ 194
Sodium Na 190 ~ 207 374 ~ 404.6
Sodium (Liquid) Na 30 ~ 180 86 ~ 356
Sodium Acetate 20 ~ 100 68 ~ 212
Sodium Acid Sulphide NaHS 60 ~ 80 140 ~ 176

Design a Heat Tracing System

TraceCalc_Net_Icon-IND_red_1.png

TraceCalc Net is nVent RAYCHEM’s easy-to-use, online design tool for creating a pipe heat tracing system. 

Our latest version is mobile responsive from any device, and allows for the design of multiple circuits, including parent-child configurations. 

Contact Our Team