Rail Drill Bits and Accessories
nVent ERICO has a comprehensive assortment of drill bits for the most varied drilling jobs for all railway track profiles. All drill types are delivered with a 19 mm Weldon mounting shaft or to be used with an adaptor for this standardized mounting shaft size.
The drill bits are developed for rail steel to have short drill times and a long lifetime. Most of the drills are provided with a TIALN coating that guarantees an optimal life.
Subcategorii
Produse | 8 rezultate (49 articole)

SB/SBL Hollow Core Rail Drill Bit

SBHM Hollow Core Metal Tipped Rail Drill Bit

SBPM/SBPML High Performance Hollow Core Rail Drill Bit, Powder Metal
Drill bit designed for high speed rail drilling applications.

SSB Double Cutting Twist Type Rail Drill Bit

Mounting Adaptor for SSB Double Cutting Twist Type Rail Drill Bit

Cooling Adaptor for SSB Double Cutting Twist Type Rail Drill Bit

Extension Adaptor for SBHM Hollow Core Metal Tipped Rail Drill Bit