Skip to main content

Vă rugăm să selectați țara/preferințele de limbă

Power Surge Protection

Power Surge Protection
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Aplicații
Filter1

Filtru aplicat: 1

Subcategorii

DIN Rail Surge Protection

DIN Rail Surge Protection

Non-DIN Rail Surge Protection

Non-DIN Rail Surge Protection

Produse | 37 rezultate (80 articole)

PH38671.jpg image

DT2 DIN Rail Surge Protection Class II, 1+0 Mode

DT2 DIN Rail Surge Protection Class II, 1+0 Mode.
PH39801.jpg image

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode

The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
PH39809.jpg image

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode

DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
PH38366.jpg image

Surge Reduction Filter N-Series, Single Phase

High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
TSF

Transient Surge Filter

The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.
PH39805.jpg image

PVT1 Photovoltaic Surge Protection Class I+II

Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
PH38669.jpg image

Spark Gap Diverter, Type 1

Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.
PH41279.jpg image

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 100kA

The EDT2 1+0 Mode, 100 kA Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
PH41279.jpg image

DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 100 kA

The DT2 Series DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class II and UL Type 1CA environments.
PH39810.jpg image

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode.
SRF363

Surge Reduction Filter N-Series, Three Phase

Surge Reduction Filter N-Series, Three Phase.
PH39041.jpg image

PVT2 Photovoltaic Surge Protection Class II

Suited for use at the DC input of distributed string inverters in solar arrays.