DIN Rail Surge Protection
Filtru aplicat: 1
Subcategorii
Produse | 34 rezultate (71 articole)

Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.

PVT1 Photovoltaic Surge Protection Class I+II
Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.

DT2 DIN Rail Surge Protection Class II, 1+0 Mode
DT2 DIN Rail Surge Protection Class II, 1+0 Mode.

DT2 DIN Rail Surge Protection Class II, 1+0 Mode, 100 kA
The DT2 Series DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class II and UL Type 1CA environments.

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode, 100kA
The EDT2 1+0 Mode, 100 kA Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.

PVT2 Photovoltaic Surge Protection Class II
Suited for use at the DC input of distributed string inverters in solar arrays.

Spark Gap Diverter, Type 1
Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+1 Mode.

PVT1 Replacement Module
Replacement module for PVT1 photovoltaic surge protection devices.

DT1M DIN Rail Surge Protection Class I+II 25 kA
The DT1M Series DIN Rail Surge Protective Devices provide reliable and efficient protection against voltage transients within the IEC Class I (25 kA) environment.