Enclosure Cooling
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Product Family
- Height
- Type
- Color
- Depth
- Width
- Works With
- Rack Height
- Height
- Material
- Finish
- Color Code
- Width
- Depth
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
Filtru aplicat: 1
Produse | 34 rezultate (71 articole)

RackChiller RDHX PRO Active, Left Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
Număr de catalogNume articolAdd to Quote action
RackChiller RDHX PRO Active, Left Hinged, 42U, 600W
RackChiller RDHX PRO Active, Left Hinged, 42U, 800W
RackChiller RDHX PRO Active, Left Hinged, 47U, 600W
RackChiller RDHX PRO Active, Left Hinged, 47U, 800W
RackChiller RDHX PRO Active, Left Hinged, 48U, 750W
RackChiller RDHX PRO Active, Left Hinged, 48U, 800W
RackChiller RDHX PRO Active, Left Hinged, 42U, 750W
RackChiller RDHX PRO Active, Left Hinged, 48U, 600W

RackChiller RDHX PRO Hose Kit with Valve
Flexible Hoses for RDHX PRO / RackChiller RDHX PRO, 4m
Număr de catalogNume articolAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve

RackChiller RDHX PRO Leak Detection Kit
Număr de catalogNume articolAdd to Quote action
RackChiller RDHX PRO Leak Detection Kit

RackChiller RDHX PRO Hose Kit with Valve and Sensors
Număr de catalogNume articolAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve and Sensors

RackChiller RDHX PRO Door Filter
RackChiller RDHX door with air filter

RackChiller In-Row 45 Filtered Rear Door
RackChiller In-Row 45 door with air filter.
Număr de catalogNume articolAdd to Quote action
Filtered Door for RackChiller In-Row 45

RackChiller In-Row 45 Height Adapter
Ganging kit to be used in combination with the RackChiller In-Row and Varistar or ProLine racks.

RackChiller Rear Door Motorized Control Valve
2-way coolant valve with actuator for flow modulation.
Număr de catalogNume articolAdd to Quote action
RackChiller Rear Door Motorized Control Valve, Active and Passive

RackChiller Rear Door Water Control Package
Stainless steel pipe inserts with sensors (pressure, temperature, and flow).
Număr de catalogNume articolAdd to Quote action
RackChiller Rear Door Water Control Package, Active or Passive

RackChiller Rear Door Display and Keypad
Terminal consisting of display and 6 keys for local access to controller.

RackChiller Rear Door Water Connection Set
Pair of stainless steel braided flexible hoses to conect the RackChiller to the facility coolant system.
Număr de catalogNume articolAdd to Quote action
RackChiller Rear Door Water Connection Set, Active or Passive

RackChiller RDHX PRO Active, Right Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications