RackChiller CDU800 Coolant Distribution Unit
Treci cu mouse-ul pentru a mări imaginea sau fă clic pentru a o mări.
RackChiller CDU800 Coolant Distribution Unit
The nVent HOFFMAN RackChiller CDU800 is designed for efficient and safe supply of IT equipment. The entire system is focused on providing the highest reliability, availability, and serviceability for supporting direct-to-chip liquid cooling. The CDU800 is fed from a primary facility water system (FWS), where the integrated pumps drive the secondary technology cooling system (TCS) cooling loop flow. The heat exchanger transfers the excess heat from the secondary coolant to the primary. The complete system is integrated into an aesthetical enclosure with removable side panels and doors. The CDU can be installed onto a slab or raised floor, in-row with equipment racks or into a separate facility room.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Detalii
Resurse
Caracteristici
- 800+kW of cooling capacity @ 6K (850 LPM Primary)
- Redundant high-performance, leak-free pump system
- Integrated variable speed drives
- Coolant connections through top or bottom panel
- Integrated 10-inch touch panel display
- Remote control features through Ethernet, SNMP v3, Modbus
- On-board integrated leak detection
- Unrivaled power density – fits into standard data center footprint
- Serviceable during operation – no need for shut down during system maintenance
- Redundant system layout minimizes risk for single points of failure
- Integrates with nVent Guardian Management Gateway and sensors portfolio
Specificații
| Color | Black Grey |
| Material | Oţel Zincat |
| Finish | Plated |
| Color Code | RAL 7021 |
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.