Low Voltage Insulators | nVent ERIFLEX
Cost-effective low-voltage insulators offer great stability and compliance
These reliable low-voltage insulators are manufactured from a fiberglass-reinforced thermoset unsaturated polyester bulk molded compound (BMC). Their electroplated zinc inserts are threaded to ASME® standards.
The stand-off insulators work in temperatures from -40°F to 266°F and meet the requirements of UL® 94 V0 for self-extinguishing materials. They are also UL Recognized to Standard 891, Supplement B, Dead-front Switchboards and Accessories, 600 volt, File No.E125470. Insulators further comply with the CSA® standard.
Benefits:
- Great stability of electrical and mechanical parameters
- High resistance to leakage current
- UL® Recognized in E125470 and evaluated for dielectric withstand rating of 1,500 VAC/DC
- Halogen-free
- RoHS-compliant
nVent ERIFLEX solutions are uniquely designed for low-voltage power and grounding connections used by OEMs and panel builders.
Featured Products
Resources
Contact us and find out where to buy nVent ERIFLEX products.

How can we help?
We’d love to find a solution to your challenges.