FMT Constant Wattage Parallel Heating Cable
        
        Hover to magnify image or click to enlarge
      
        FMT Constant Wattage Parallel Heating Cable
nVent RAYCHEM FMT constant wattage parallel trace heating cables provide freeze protection and process temperature maintenance, up to 150 °C. They can withstand routine steam purges and intermittent exposure to 200 °C, 230 V supply and FEP outer jacket. Approved for use in hazardous areas.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Fast installation: round geometry, cut-to-length, meter markings, user-friendly connection kits
 - Safe and efficient in operation, energy saving technology
 - Extended circuit lengths, available in 230 V and 400 V versions
 - Reliable during long life: 10 year extended product warranty available, maintenance free
 
Specifications
| Outer Diameter | 0.3 in | 
| Min Clearance | 0.97 in | 
| Min Bending Radius | 0.98 in | 
| Nominal Cold Lead/Heating Zone Length | 1.5 m | 
| Nominal Cold Lead/Heating Zone Length | 4.92 ft | 
| Outer Diameter | 7.5 mm | 
| Min Bending Radius | 25 mm | 
| Min Clearance | 50 mm | 
| Max Continuous Exposure Temperature, Power Off | 200 °C | 
| Max Continuous Exposure Temperature, Power Off | 392 °F | 
| Min Installation Temperature | -40 °C | 
| Min Installation Temperature | -40 °F | 
| Outer Jacket Material | FEP | 
| Area Classification | Hazardous | 
Data Sheet
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.