Skip to main content

Selecteer uw land/taalvoorkeur

PXI System With ATX PSU, 4 U, 8 slots, 44 HP

Catalogusnr# 14579-008

PXI Desktop Chassis with vertical Card Cage for eight 3 U Boards and built in Power Supply.

Lees meer Minder lezen
  • PXI
  • RoHS
Deze pagina afdrukken
Details

Kenmerken

Specificaties


Productkenmerken

Gegevens gekopieerd
Metrisch   |   Imperiaal
Bronnen Item(s) Delivered

Delivery of this product includes the following item(s):

Item Omschrijving Hoeveelheid
1 RatiopacPRO‐air case with handle, 4 U, 44 HP, 355 mm deep; shielded; perforated air entry/air exit openings in front and rear; tip-up feet 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep) 8
3 Backplane for 3 U boards; 8 slots; 64 bit; system slot on the left; in accordance with PICMG Rev. 3.0 and PXI 2.0 1
4 ATX power supply, 400 W, wide range input 100 ... 240 VAC; output: 3.3 V/ 28 A, 5 V/40 A, 12 V/12 A, -12 V/1 A; mounted fan 1
5 Fan unit, 3 U; 1 fan with 170 m³/h (100 cfm) 1
6 Mains switch 1
7 AC input (IEC connector), line filter, fuse 1
8 Voltage display 1
9 Cable harness to connect all system components 1
Gerelateerde accessoires Recommended Products Distributeurs in uw regio

Hieronder is een lijst van geautoriseerde distributeurs die dit artikel momenteel op voorraad hebben:

Distributeur Hoeveelheid Datum op voorraad

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.

Waarschuwing
nVent-producten moeten alleen worden geïnstalleerd en gebruikt zoals aangegeven in de instructiebladen en trainingsmateriaal van nVent. Instructiebladen zijn beschikbaar op www.nvent.com en bij uw nVent klantenservicevertegenwoordiger. Onjuiste installatie, misbruik, verkeerde toepassing of ander falen om de instructies en waarschuwingen van nVent volledig te volgen, kan leiden tot productstoringen, schade aan eigendommen, ernstig lichamelijk letsel en de dood en/of uw garantie ongeldig maken.