Modular TDX Panel Protector, 400 kA


Modular TDX Panel Protector, 400 kA
Details
Resources
CAD
Related Products
Features
- Transient Discriminating (TD) Technology provides increased service life
- Modular design allows easy replacement of surge modules
- Built-in features include TD Technology, thermal protection, short circuit current cartridge fusing and a surge counter
- Status indication flag per mode, voltage presence LEDs, audible alarm and voltage-free contacts providing remote status monitoring
- 400kA 8/20μs maximum surge rating provides protection suitable for service entrance, main-distribution panels and highly exposed applications
Specifications
Brochure
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Warranty Sheet
Certifications
UL VZCA.E325047
ANSI/UL 1449
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.