nVent ERICO PermaGround Compression Connector, E-Crimps
        
        Hover to magnify image or click to enlarge
      
        nVent ERICO PermaGround Compression Connector, E-Crimps
The nVent ERICO PermaGround Compression Connector, E-Crimps are robust, high-conductivity copper connectors engineered for creating secure, low-resistance grounding connections, particularly for larger conductors. Designed for use with a compression tool, these E-Crimps reliably join two wire conductors within a grounding system. The integrated oxide inhibitor creates an airtight seal, preventing corrosion and ensuring long-term performance. Clear markings for conductor size and die index, coupled with all-weather durability, make them ideal for diverse applications, including direct burial and ground grid installations
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- High-conductivity, corrosion-resistant connection copper alloy construction with prefilled oxide inhibitor ensures lasting, reliable grounding
 - Robust design ideal for ground grid applications and demanding grounding needs
 - Suitable for direct burial, ensuring reliable performance in any environment
 - Clear conductor size and die index markings simplify installation
 - Range Taking flexibility in application and reducing inventory
 
Specifications
Certifications
        UL KDER E34440
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER E34440
      
      
      
          
      ANSI/UL 467
    
      
        CSA 4414-04 5465
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        CSA 4414-04 5465
      
      
      
          
      CSA C22.2 No. 41
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.