nVent ERICO PermaGround Compression Connector, Cross Grid
        
        Hover to magnify image or click to enlarge
      
        nVent ERICO PermaGround Compression Connector, Cross Grid
The nVent ERICO PermaGround Compression Connector, Cross Grid, is engineered to provide exceptional grounding performance and reliability. Constructed of high-strength copper alloy, this connector ensures maximum conductivity and durability. It is labeled with wire size and die index, facilitating easy identification and tooling recommendations. The connector can be adjusted prior to installation, making it ideal for accommodating misaligned cross grids. Prefilled with DE-OX oxide-inhibiting compound, it prevents oxides from forming and ensures long-term reliability.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Range-taking design
 - Suitable for direct burial in earth or concrete
 - Suitable for installation in all weather conditions
 
Specifications
Certifications
        UL KDER E34440
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER E34440
      
      
      
          
      ANSI/UL 467
    
      
        CSA 4414-04 5465
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        CSA 4414-04 5465
      
      
      
          
      CSA C22.2 No. 41
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.