Foam Rubber Pad
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Foam Rubber Pad
The Vibration Isolation Pad line from nVent CADDY is designed to reduce noise, dampen vibrations, and stabilize equipment. These pads serve various purposes—from isolating machinery to enhancing audio quality—and are typically used on stiff, supporting structures with mid-to-high frequency vibration sources. The pads can be placed beneath machinery and equipment to provide reinforcement and durability while minimizing noise and vibration and are offered in multiple surface formats to meet unique application needs.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Used to support pumps, motors, air conditioning units and generators
- Designed for outdoor use where high resistance to water, oil and other damaging substances is required
- Free from chlorine, halogens, formaldehydes, CFC's, HCFC's and phthalates
- Flame-resistant due to closed cell construction
Specifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.