nVent CADDY Adjustable Depth Octagon Box Assemblies
nVent CADDY Adjustable Depth Octagon Box Assemblies
The nVent CADDY Adjustable Depth Octagon Box with Mounting Plate Assembly series increases overall productivity and job site safety. For ultimate flexibility, assemblies are configured with the most common box and bracket combinations. This series ensures varying depths of drywall can be installed with confidence due to the ability to adjust box depth. This product series is optimal for in-wall, hard deck and T-Grid luminaire installations.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Bracket will telescope and allow for easy positioning within wall stud
- Prefab tab to prevent disassembly during transport; includes the ability to slide on main bracket before final securement
- Rigid and versatile—add/remove boxes quickly and easily
- Adjustable for wall depths ranging from 1/2 to 1 ½ in
Specifications
| Finish | Pregalvanized | 
| Material | Steel | 
Certifications
        UL QCIT.E257326
      
      
              
          English
        
      
          
      ANSI/UL 514A
    
      
        UL QCIT.E257326
      
      
      
          
      ANSI/UL 514A
    
      
        UL QCRV.E165702
      
      
              
          English
        
      
          
      ANSI/UL 514A
    
      
        UL QCRV.E165702
      
      
      
          
      ANSI/UL 514A
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.