nVent CADDY Flexible Conduit Connector
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY Flexible Conduit Connector
The nVent CADDY Flexible Conduit Connectors are a tool-free line of connectors built to accommodate a wide range of flexible conduit (14/2 to 10/2). Designed to form an easy, secure, snap-in connection, the connectors also provide the option for a quick, damage-free removal by simply depressing the side tab and rotating the fitting to remove cables without harm. In addition, the unique three-prong design assists in keeping the cable secure to reduce the risk of accidental disconnection or pullout.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Innovative snap-in style design makes installing fitting to ½" box knockout fast and easy
- Fitting can be easily removed by pressing tabs to release from box
- Features ability to remove cables damage-free by simply twisting the fitting off cables
- No tools required for installation
- Offers insulated throat
- Designed for AC, MCI-A, HCF steel and aluminum cable, flexible metal conduit steel and aluminum, MCI Cable, and continuous corrugated aluminum
- Patented
Specifications
Certifications
        cUL AWSX7.E528019
      
      
              
          English
        
      
          
      CSA C22.2 No. 18.3
    
      
        cUL AWSX7.E528019
      
      
      
          
      CSA C22.2 No. 18.3
    
      
        UL AWSX.528019
      
      
              
          English
        
      
          
      ANSI/UL 514B
    
      
        UL AWSX.528019
      
      
      
          
      ANSI/UL 514B
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.