nVent CADDY Heavy Duty Telescoping Bracket Assembly with Fire Alarm Box
Hover to magnify image or click to enlarge
nVent CADDY Heavy Duty Telescoping Bracket Assembly with Fire Alarm Box
The nVent CADDY Heavy Duty Telescoping Bracket Assembly with Fire Alarm Box increases overall productivity, savings, and job site safety. For ultimate flexibility, the assembly is configured with the most common box and mud ring combination. The box is powder-coated and adjustable for mounting fire alarm devices and strobes, designed for on-stud and between-stud applications. With two screws inside the box, installers can easily adjust to different depths after installation of drywall or ceiling tiles.
Details
Resources
CAD
Features
- Rigid and versatile - add/remove boxes quickly and easily
- Prefab tab to prevent disassembly during transport, but allows for sliding on main bracket prior to final securement
- Bracket will telescope and allow for easy positioning within wall stud
- Box center plates slide to desired position prior to final securement
- Used for mounting fire alarm devices and strobes
- Screws inside fire alarm box allow for adjustment after drywall or ceiling tile installation, providing confidence to adapt to any situation
- Easily adjusts from 1/2" to 1-1/2" for different depth wall and ceiling applications
- Design provides built in far side support for 3-5/8" stud depths
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.