Conduit Trapeze CCT1
        
        Hover to magnify image or click to enlarge
      
        Conduit Trapeze CCT1
The nVent CADDY Conduit Trapeze CCT1 range is a fast and cost-effective method to install smaller branch circuits of conduit in overhead trapeze installations. The CCT1 series reduces installation time and material cost by eliminating the need for traditional fasteners, making it an ideal solution for contractors looking to maximize installation efficiency.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Ideal for smaller branch runs
 - Shot fire flange for direct attachment to ceiling/deck
 - Accommodates 3/8" and 1/4" threaded rod trapeze drops
 - Up to 25% material savings over traditional methods
 - Reduces installation time up to 50%
 - Complies with UL® 2239
 
Specifications
| EMT Conduit Size | 1" | 
| Rigid Conduit Size | 1" | 
| Finish | Pregalvanized | 
| Material | Steel | 
| UL Load Rating | ||||||||
| Orientation | Mounting Fastener | Fastener Spacing | ||||||
| 7.25" | 14.5" | 21.75" | 29" | 36.25" | 43.5" | 50.75" | ||
| Horizontal | 3/8" Threaded Rod | 500 lb | 500 lb | 400 lb | 300 lb | 266 lb | 233 lb | 200 lb | 
| 3/16" Shot-Fire Pin | 150 lb | 125 lb | - | - | - | - | - | |
| Vertical | 3/8" Fastener | 600 lb | 600 lb | - | - | - | - | - | 
| Evenly Distributed Load Rating | ||||||||
| Horizontal | 3/8" | - | 750 lb | 600 lb | 475 lb | 425 lb | 375 lb | 300 lb | 
Installation Manual / Instruction Sheet
Certifications
        cUL DWMU7.E165703
      
      
      
          
      CAN/CSA C22.2 No. 18.4-04
    
      
        UL DWMU.E165703
      
      
      
          
      ANSI/UL 2239
    
      
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.