Skip to main content
Please Select Your Country/Language Preferences

Bus Duct Miscellaneous Hardware

Bus Duct Miscellaneous Hardware
Bus System Replacement Parts
Bus Duct Miscellaneous Hardware
A selection of miscellaneous nuts, bolts, and fittings to ensure you have the necessary hardware when needed

To order, please contact our Parts Coordinator Monday – Friday 7am-3:30pm CST
601-939-9191 x2361

A selection of bus duct miscellaneous hardware for maintenance, installation, and repairs

Description

Ensure the reliability and efficiency of your bus duct systems with our selection of bus duct miscellaneous hardware. With a variety of nuts, bolts, and fittings compatible with any bus duct system, you’ll always have the necessary components for maintenance, installation, and repairs.

 

24-Hour Emergency Repair Service

866-688-2258

More Replacement Parts

Washer

Bus Duct Replacement Washers

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, or nylon

Screws

Bus Duct Replacement Screws

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, aluminum, or nylon

Nuts fasteners

Bus Duct Replacement Nuts

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, aluminum, or nylon

Ipb enclosure splice covers

IPB Enclosure Splice Covers

Aluminum splice kit for isolated phase bus duct applications

Insulating boot

Bus Duct Insulating Boots

Insulating boots are flexible, protective covers that insulate switchgear, non-segregated, and segregated bus duct connections

Gasket materials

Bus Duct Gasket Materials

Bus duct gasket materials seal enclosure covers, protecting the internal components

Flex connector

Bus Duct Flex Connectors

Copper rope-lay and braided flex connectors for bus terminations, jumpers, and grounding applications

Bolts

Bus Duct Replacement Bolts

Compatible with any bus duct system ensuring easy integration and reliable performance

Bar bus bellows

Bus Bar Bellows Replacement

Ensure efficient and safe bus duct operation with rectangular bus bar bellows replacements