Skip to main content
Please Select Your Country/Language Preferences

Bus Duct Gasket Materials

Bus Duct Gasket Materials
Bus System Replacement Parts
Bus Duct Gasket Materials
Bus duct gasket materials seal enclosure covers, protecting the internal components

To order, please contact our Parts Coordinator Monday – Friday 7am-3:30pm CST
601-939-9191 x2361

Protect internal components with bus duct gasket materials

Description

High-quality bus duct gasket materials for sealing enclosure covers in bus duct systems. These gaskets ensure that the bus duct enclosures are properly sealed, protecting the internal components from environmental factors and maintaining the integrity of the electrical system.

 

 

24-Hour Emergency Repair Service

866-688-2258

More Replacement Parts

Washer

Bus Duct Replacement Washers

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, or nylon

Screws

Bus Duct Replacement Screws

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, aluminum, or nylon

Nuts fasteners

Bus Duct Replacement Nuts

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, aluminum, or nylon

Miscellaneous Hardware

Bus Duct Miscellaneous Hardware

A selection of miscellaneous nuts, bolts, and fittings to ensure you have the necessary hardware when needed

Ipb enclosure splice covers

IPB Enclosure Splice Covers

Aluminum splice kit for isolated phase bus duct applications

Insulating boot

Bus Duct Insulating Boots

Insulating boots are flexible, protective covers that insulate switchgear, non-segregated, and segregated bus duct connections

Flex connector

Bus Duct Flex Connectors

Copper rope-lay and braided flex connectors for bus terminations, jumpers, and grounding applications

Bolts

Bus Duct Replacement Bolts

Compatible with any bus duct system ensuring easy integration and reliable performance

Bar bus bellows

Bus Bar Bellows Replacement

Ensure efficient and safe bus duct operation with rectangular bus bar bellows replacements