CPCI/ CPCI Serial CPCI/ CPCI Serial Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type System Number of Slots 2 (2) 4 (2) 6 (1) 8 (10) 9 (6) 16 (1) View All View Less 216216Apply Type 19" Rack Mount (18) Desktop (4) Backplane Type 3 U CompactPCI (4) 3 U CompactPCI Serial with Ethernet Star (6) 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial (2) 6 U CompactPCI (8) 6 U CompactPCI with PSB (1) 6 U CompactPCI with PSB and H.110 (1) View All View Less Data Transfer 32-bit PCI Bus (6) 64-bit PCI Bus (10) GbE (2) PCIe Gen2 (2) PCIe Gen3 (5) PCIe Gen4 (1) View All View Less Power per Slot 10W (2) 30W (3) 40W (17) View All View Less 10W40W10W40WApply Input Voltage AC 100 – 240 Airflow Direction Bottom to Top (8) Front to Rear (5) Left to Right (5) Right to Left (2) Rack Height 1U (2) 2U (2) 3U (2) 4U (13) 6U (1) 7U (1) 10U (1) View All View Less 1U10U1U10UApply Power Supply Type (1) ATX PSU (8) (1) Pluggable PSU (9) (2) Pluggable AC PSU (1) (2) Pluggable PSU (4) Power Supply Included No (5) Yes (17) Rear I/O No (3) Yes (19) Complies With PICMG 2.0 R3.0 (14) PICMG 2.30 R1.0 (2) PICMG CPCI-S.0 R2.0 (5) PICMG CPCI-S.0 R3.0 (1) Filter1Filter applied: 1Category: CPCI/ CPCI SerialView All Filters (1) SubcategoriesCPCIDetailsCPCI SerialDetailsCPCI Plus I/ODetails