CPCI/ CPCI Serial CPCI/ CPCI Serial Vælg filtreLukAnvendFiltrér efterFilter anvendt: 1Ryd filtreSkjul alleUdvid alle Product Type System Number of Slots 2 (2) 4 (2) 6 (1) 8 (10) 9 (6) 16 (1) Vis alle Se mindre Anvend Type 19" Rack Mount (18) Desktop (4) Backplane Type 3 U CompactPCI (4) 3 U CompactPCI Serial with Ethernet Star (6) 3 U, 4 Slot CompactPCI and 4 Slot CompactPCI Serial (2) 6 U CompactPCI (8) 6 U CompactPCI with PSB (1) 6 U CompactPCI with PSB and H.110 (1) Vis alle Se mindre Data Transfer 32-bit PCI Bus (6) 64-bit PCI Bus (10) GbE (2) PCIe Gen2 (2) PCIe Gen3 (5) PCIe Gen4 (1) Vis alle Se mindre Power per Slot 10W (2) 30W (3) 40W (17) Vis alle Se mindre Anvend Indgangsspænding AC 100 – 240 Airflow Direction Bottom to Top (8) Front to Rear (5) Left to Right (5) Right to Left (2) Rack Height 1U (2) 2U (2) 3U (2) 4U (13) 6U (1) 7U (1) 10U (1) Vis alle Se mindre Anvend Power Supply Type (1) ATX PSU (8) (1) Pluggable PSU (9) (2) Pluggable AC PSU (1) (2) Pluggable PSU (4) Power Supply Included No (5) Yes (17) Rear I/O No (3) Yes (19) Complies With PICMG 2.0 R3.0 (14) PICMG 2.30 R1.0 (2) PICMG CPCI-S.0 R2.0 (5) PICMG CPCI-S.0 R3.0 (1) Filter1Filter anvendt: 1Kategori: CPCI/ CPCI SerialView All Filters (1) UnderkategorierCPCIDetaljerCPCI SerialDetaljerCPCI Plus I/ODetaljer