Flat Shieldable Flat Shieldable Vælg filtreLukAnvendFiltrér efterFilter anvendt: 1Ryd filtreSkjul alleUdvid alle Product Type Front Panel Type Front Panel without Handle Mounting Screw-on Front EMC Shielding No (Retrofittable) Materiale Aluminium Front Finish Anodized Rear Finish Conductive Treated Edges No Rack Height 2U (1) 3U (16) 4U (3) 6U (16) 9U (1) Vis alle Se mindre Anvend Højde 84mm (1) 128.4mm (16) 172.9mm (3) 261.8mm (16) 395.1mm (1) Vis alle Se mindre Anvend Rack Width 2HP (2) 3HP (2) 4HP (2) 5HP (2) 6HP (2) 7HP (2) 8HP (2) 10HP (2) 12HP (2) 14HP (2) 16HP (2) 21HP (2) 28HP (2) 42HP (3) 63HP (3) 84HP (5) Vis alle Se mindre Anvend Bredde 9.8mm (2) 14.9mm (2) 20mm (2) 25mm (2) 30.1mm (2) 35.2mm (2) 40.3mm (2) 50.5mm (2) 60.6mm (2) 70.8mm (2) 80.9mm (2) 106.3mm (2) 141.9mm (2) 213mm (3) 319.7mm (3) 426.4mm (5) Vis alle Se mindre Anvend Complies With IEC 60297-3-101 IEEE 1101.1/10 Filter1Filter anvendt: 1Kategori: Flat ShieldableView All Filters (1) Produkter | 2 resultater (37 elementer) Front Panel, Refrofit Shielding Flat front panel. Shieldable with stainless steel EMC gasket. Detaljer Front Panel, Flat, With Slot for Stainless Steel EMC Gasket Front panel, flat, with slot for stainless steel EMC gasket. Detaljer