Internal Segregation Horizontal Plates For Power Distribution, MSISM


Internal Segregation Horizontal Plates For Power Distribution, MSISM
This steel zink plated separation plate, MSISM, is available off the shelf and pre-sized. The plate should be used when subsections need to be segregated. It is placed between a mounting plate and a front panel that is placed inside the enclosure. No screws are needed, which makes mounting easy. The fix section can then comply to up to form 4 segregation according to IEC 61439.
Detaljer
Ressourcer
Funktioner
- Description: Pre-sized horizontal separation plates between the mounting level and the front covers. Slides easily into place and let us to get Form 4 compartments for MCB's and MCCB's. No screws need.
- Material: 1,5 mm Steel zinc plated
- Delivery: 1 piece.
- Steel zinc plated horizontal separation plates, pre-sized to cover the space between the rear of subsections and front panels, in order to create compartments
- The standard accessory is available off the shelf, and is pre-cut ready to be mounted into 600 or 800 mm wide enclosures
- The plates can easily be mounted and do not require screws
- Customer's required labour time is reduced as the plate is pre-cut and does not require screws for fixation, which in turn reduces their labour cost
- The fix section can comply up to form 4 segregation according to IEC 61439, which is a necessary requirement for particular projects
- The mounting plate (MSMPN) is to be fixed directly in to the fix system vertical profiles (MSFP)
- Partial panels (MSMBP or MSMPCP) are required in order to complete the fixed compartment
Specifikationer
Installationsvejledning / instruktionsark
- Advarsel
- nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.