Screws & Fasteners
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Typ
- Works With
- Materiál
- Množství v balení
- Povrchová úprava
- Thread Size
- Diameter
- Length
Použitý filtr: 1
Produkty | 17 výsledky (53 položky)

Hexagon Nut
Hex Nut assembly kit.

Hexagon Nut
Hex Nut assembly kit.

Slide Nut
The slide nut is inserted into the groove of the horizontal rail.

Countersunk Screw, Pozidrive
For screwing or riveting to PCBs.

Panhead Screw, Pozidrive
Panhead Screw, Pozidrive.

Countersunk Screw
Countersunk screws are used for numerous mounting options in a subrack or desktop case.

Assembly Part
Fixing screws.

Lock Washer
Spring washers, are used to prevent fastening or loosening due to vibrations

Flathead Screw, Pozidrive
For screwing or riveting to PCBs.

Panhead Screw, Torx with Grounding
Panhead Screw, Torx with GND Function.

Spacer to Mount PMC and FMC Mezzanine Boards
Fixing material for Mezzanines.

Washer
Washer used for PCB fixing.