Rear, Toop & Bottom
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Typ
- Works With
- Materiál
- Barva
- Rack Width
- Šířka
- Hloubka
- Length
Použitý filtr: 1
Produkty | 12 výsledky (70 položky)

Inpac Support Rail to Fix Guide Rails
The support rail enables assembly of guide rails.

Horizontal Rail Type H-VT, Heavy, With EMC Gasket
The horizontal rail and the stainless steel gasket can be used to create a shielded PropacPRO Case.

Horizontal Rail, Rear, Type H-VT, Heavy
The horizontal rail, type VT enables the direct assembly of a backplane.

Horizontal Rail Rear, Type AB for Rear I/O Board Guides
Aluminum horizontal rails of the type AB, for rear I/O card guides.

Horizontal Rail, Rear, Type H-ST, Heavy, Standard
The horizontal rail, type ST enables the isolated assembly of a backplane.

Inpac Perforated Rail
Perforated flat rail for connector mounting.

Horizontal Rail, Rear, Type R-ST, Rugged, Standard
The horizontal rail, type rugged R-ST enable the isolated assembly of a backplane.

Horizontal Rail, Rear, Type L-ST, Light, Standard
The horizontal rail, type ST enables the isolated assembly of a backplane.

Horizontal Rail, Rear, Type R-VT, Rugged
The horizontal rail, type rugged R-VT enables the direct assembly of a backplane.

Horizontal Rail, Rear, Type H-MZ, Heavy, With Z-Rail
The horizontal rail, type heavy with MZ enables the use of DIN connectors.

Horizontal Rail, Rear, Type L-VT, Light
The horizontal rail, type VT enables the direct assembly of a backplane.

Horizontal Rail, Rear, Type L-MZ, Light, With Z-Rail
The horizontal rail, type light with L-MZ enables the use of DIN connectors.