Rear Panels
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Produktová řada
- Typ
- Rack Height
- Rack Width
Použitý filtr: 1
Produkty | 3 výsledky (44 položky)

Rear Panel for RatiopacPRO/PropacPRO, Perforated, Retrofit Shielding
The perforated rear panel, Al, 2.5 mm is unshielded.

Rear Panel for RatiopacPRO/PropacPRO, Perforated, Unshielded
The perforated rear panel, Al, 2.5 mm is unshielded.

Inpac Rear Panel With Vented Slots
The rear panel with vented slots can be assembled to the Inpac Case.