PXIe
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Number of Slots
- Typ
- Backplane Type
- Data Transfer
- Power per Slot
- Vstupní napětí AC
- Airflow Direction
- Rack Height
- Power Supply Type
- Power Supply Included
- Rear I/O
- Complies With
Použitý filtr: 1
Produkty | 6 výsledky (6 položky)

PXI Express System, 4 U, 18 Slot, 84 HP
Desktop PXI Express Chassis for one PXI Express System Controller and 17 PXI or PXI Express Boards.

PXI Express System, 4 U, 8 slot, 44 HP
Desktop PXI Express Chassis for one PXI Express System Controller and 7 PXI or PXI Express Boards.

PXI Express System, 4 U, 8 slot, Gen2/3
Desktop PXI Express Chassis for one PXI Express System Controller and 7 PXI or PXI Express Boards.

PXI Express System, 4 U, 18 Slot, Gen3x8
Desktop PXI Express Chassis for one PXI Express System Controller and 17 PXI or PXI Express Boards.

PXI Express System, 4 U, 18 Slot, Gen2
Desktop PXI Express Chassis for one PXI Express System Controller and 17 PXI or PXI Express Boards.

PXI Express System, 4 U, 18 Slot, Gen2/3
Desktop PXI Express Chassis for one PXI Express System Controller and 17 PXI or PXI Express Boards.