Air Baffles
Filtrovat podle
Použitý filtr:
1
Vymazat filtry
- Product Type
- Typ
- Works With
- Rack Height
- Rack Width
- Hloubka
- Materiál
Použitý filtr: 1
Produkty | 3 výsledky (12 položky)

Air Baffle Without Front Panel
The air baffle without a partial front panel can be combined with a front panel that covers the complete width.

Air Baffle, U-Front Panel, Refrofit Shielding, Textile
The air baffle with U-shaped front panel covers an empty slot and eliminates an air flow exit.

Air Baffle, Front Panel, Refrofit Shielding, Steel
The air baffle with flat front panel covers an empty slot and elminates air leaks.