nVent CADDY Flared Slip Coupler
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent CADDY Flared Slip Coupler
The nVent CADDY Flared Slip Couplers are designed for quick and simple conduit rack installations. The integrated flare helps align each piece of conduit to easily join and install prefabricated conduit racks. This design allows the coupler to simply slide over the conduit and have visual confirmation of correct insertion depth through the center viewport. Contractors can enjoy a significantly decreased amount of ladder time for overhead installations.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Designed for EMT conduit
- Fast and simple installation
- Center viewport assists in conduit placement
Specifications
Data Sheet
Installation Manual / Instruction Sheet
Certifications
        UL DWTT.E541100
      
      
              
          English
        
      
          
      ANSI/UL 514B
    
      
        cUL DWTT7.E541100
      
      
              
          English
        
      
          
      CAN/CSA C22.2 No. 18.3-12
    
      
        UL FKAV.E540880
      
      
              
          English
        
      
          
      ANSI/UL 514B
    
      
        cUL FKAV7.E540880
      
      
              
          English
        
      
          
      CAN/CSA C22.2 No. 18.3-12
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.