nVent CADDY Box Mounting Plate with Far Side Support on Stud Assembly
Hover to magnify image or click to enlarge
nVent CADDY Box Mounting Plate with Far Side Support on Stud Assembly
The nVent CADDY Box Mounting Plate with Far Side Support on Stud Assembly line increases overall productivity, savings, and job site safety. For ultimate flexibility, the assemblies are configured with the most common box and mud ring combinations. The line is also offered in both standard and open back boxes as well as in single and double gang fixed or adjustable depth mud rings. When paired with the nVent CADDY Open Back Box, the assembly is ideal for prefab installations where devices, fittings, and cables are installed to quickly and easily complete make-up wiring connections, without the need to drop or work through the mud ring.
Details
Application images
Resources
CAD
Features
- Snap-on installation to Heavy Duty Telescoping Bracket allows for easy positioning along bracket
- Can also be mounted directly to metal or wood studs
- Innovative far side support allows bracket to be installed on virtually any stud depth and up to 3" wide studs
- Extruded holes allow mounting of mud rings for both power and data applications
- Key holes provide ease of installation and positive location when mounting boxes
- Accepts vertically or horizontally mounted single and double gang adjustable mud rings
- Box Lock tab secures box to bracket during assembly and allows mud ring to be removed following installation on the stud, providing easy frontal access to the inside of the box
- Box Lock feature is ideal for prefab assemblies
Specifications
| Finish | Pregalvanized |
| Material | Steel |
Data Sheet
Certifications
UL QQYZ.E315925
UL 1007
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.