Skip to main content
Please Select Your Country/Language Preferences

Bus Bar Bellows Replacement

Bus Bar Bellows Replacement
Bus System Replacement Parts
Bus Bar Bellows Replacement
Ensure efficient and safe bus duct operation with rectangular bus bar bellows replacement

To order, please contact our Parts Coordinator Monday – Friday 7am-3:30pm CST
601-939-9191 x2361

A bus bar bellows replacement will improve efficiency and extend equipment life

Description

A rectangular bus bar bellows replacement is essential for maintaining the functionality and safety of electrical systems in non-segregated and segregated phase bus duct applications. These bellows provide flexibility, absorb thermal expansion, and accommodate misalignment, ensuring smooth and safe operation of bus ducts. Regular replacement enhances safety, improves efficiency, and extends equipment life.

Notes:

  • Material: Neoprene/Nylon or Goralon 

    0.018″ Thick Outer Liner 
    0.018″ Thick Stiffener 
    0.010″ Thick Inner Liner
    0.046″ Total Thickness 

  • Bellows to allow for 1″ of misalignment on X, Y & Z axis simultaneously
  • Number of convolutions may vary from what is shown because of length required
Bus Bar Bellows Replacement

 

 

24-Hour Emergency Repair Service

866-688-2258

More Replacement Parts

Washer

Bus Duct Replacement Washers

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, or nylon

Screws

Bus Duct Replacement Screws

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, aluminum, or nylon

Nuts fasteners

Bus Duct Replacement Nuts

Compatible with any bus duct system. Available in stainless steel, silicon bronze, galvanized steel, aluminum, or nylon

Miscellaneous Hardware

Bus Duct Miscellaneous Hardware

A selection of miscellaneous nuts, bolts, and fittings to ensure you have the necessary hardware when needed

Ipb enclosure splice covers

IPB Enclosure Splice Covers

Aluminum splice kit for isolated phase bus duct applications

Insulating boot

Bus Duct Insulating Boots

Insulating boots are flexible, protective covers that insulate switchgear, non-segregated, and segregated bus duct connections

Gasket materials

Bus Duct Gasket Materials

Bus duct gasket materials seal enclosure covers, protecting the internal components

Flex connector

Bus Duct Flex Connectors

Copper rope-lay and braided flex connectors for bus terminations, jumpers, and grounding applications

Bolts

Bus Duct Replacement Bolts

Compatible with any bus duct system ensuring easy integration and reliable performance