nVent LENTON Interlok HYA15CT Grout Additive, Cold Temperature
将鼠标悬停以放大图片或点击以放大
nVent LENTON Interlok HYA15CT Grout Additive, Cold Temperature
The nVent LENTON HYA15LM Grout Additive, Cold Temperature is designed to be used in conjunction with nVent LENTON Interlok grout-fill couplers and nVent LENTON Interlok HY15LM Grout. The additive is used to speed curing and prevent freezing of the grout, thus allowing construction to continue in cold weather. This proprietary grout additive is designed to be used at temperatures between 20 °F and 50 °F (-7 °C and 10 °C).
详情
资源
功能
- Allows for cold temperature grouting
- Extends the construction season
- For use in pump or gravity fill applications
技术参数
安装手册 / 说明表
案例研究
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。