nVent LENTON 锥螺纹接头系统
nVent LENTON taper-threaded splicing systems provide a positive locking connection and structural integrity in reinforced concrete construction. nVent LENTON spliced bars behave as continuous lengths of reinforcing steel bars by providing “full strength” in tension, compression and stress reversal applications. The nVent LENTON self-aligning, taper-threaded design provides for ease of installation, consistent performance and durability. It also develops higher tensile strength than lap splicing and provides for full load transfer with some of the slimmest and shortest couplers possible.
功能
- Small diameter reduces concrete cover and eliminates reinforcing steel bar (rebar) congestion
- Tapered thread helps prevent cross-threading and provides a positive locking, no-slip connection
- For use on most international grades and types of reinforcing steel bar (rebar)
- Installs quickly, taking approximately four and one-half turns to engage
- No special tools or skills required
产品 | 30 个结果499 商品)

A2 Standard Coupler, Coated
物料号项目名称Add to Quote action
A2 Standard Coupler, Coated, HD, 57 mm, #18, 55M
A2 Standard Coupler, Coated, HD, 12 mm, #4, 10M
A2 Standard Coupler, Coated, HD, 16 mm, #5, 15M
A2 Standard Coupler, Coated, HD, 20 mm, #6, 20M
A2 Standard Coupler, Coated, HD, 22 mm, #7
A2 Standard Coupler, Coated, HD, 25 mm, #8, 25M
A2 Standard Coupler, Coated, HD, 28 mm, #9, 30M
A2 Standard Coupler, Coated, HD, 32 mm, #10
A2 Standard Coupler, Coated, HD, 36 mm, #11, 35M
A2 Standard Coupler, Coated, HD, 40 mm
A2 Standard Coupler, Coated, HD, 43 mm, #14, 45M
A2 Standard Coupler, Coated, HD, 50 mm

One-Piece Flange Coupler
物料号项目名称Add to Quote action
One-Piece Flange Coupler, 16 mm, #5, 15M
One-Piece Flange Coupler, 18 mm
One-Piece Flange Coupler, 20 mm, #6, 20M
One-Piece Flange Coupler, 22 mm, #7
One-Piece Flange Coupler, 25 mm, #8, 25M
One-Piece Flange Coupler, 28 mm, #9, 30M
One-Piece Flange Coupler, 32 mm, #10
One-Piece Flange Coupler, 36 mm, #11, 35M
One-Piece Flange Coupler, 40 mm

A2 Standard Coupler, Plain
物料号项目名称Add to Quote action
A2 Standard Coupler, Plain, 10 mm, #3
A2 Standard Coupler, Plain, 12 mm, #4, 10M
A2 Standard Coupler, Plain, 14 mm
A2 Standard Coupler, Plain, 16 mm, #5, 15M
A2 Standard Coupler, Plain, 18 mm
A2 Standard Coupler, Plain, 20 mm, #6, 20M
A2 Standard Coupler, Plain, 22 mm, #7
A2 Standard Coupler, Plain, 25 mm, #8, 25M
A2 Standard Coupler, Plain, 28 mm, #9, 30M
A2 Standard Coupler, Plain, 30 mm
A2 Standard Coupler, Plain, 32 mm, #10
A2 Standard Coupler, Plain, 34 mm
A2 Standard Coupler, Plain, 36 mm, #11, 35M
A2 Standard Coupler, Plain, 38 mm, #12
A2 Standard Coupler, Plain, 40 mm
A2 Standard Coupler, Plain, 43 mm, #14, 45M
A2 Standard Coupler, Plain, 50 mm
A2 Standard Coupler, Plain, 57 mm, #18, 55M

HFF Steel Nailing Plate

P14 Position Coupler, Plain, Worldwide Design
物料号项目名称Add to Quote action
P14 Position Coupler, Plain, Worldwide Design, 43 mm, #14, 45M
P14 Position Coupler, Plain, Worldwide Design, 10 mm, #3
P14 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
P14 Position Coupler, Plain, Worldwide Design, 14 mm
P14 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
P14 Position Coupler, Plain, Worldwide Design, 18 mm
P14 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
P14 Position Coupler, Plain, Worldwide Design, 22 mm, #7
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
P14 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
P14 Position Coupler, Plain, Worldwide Design, 30 mm
P14 Position Coupler, Plain, Worldwide Design, 32 mm, #10
P14 Position Coupler, Plain, Worldwide Design, 34 mm
P14 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M
P14 Position Coupler, Plain, Worldwide Design, 38 mm, #12
P14 Position Coupler, Plain, Worldwide Design, 40 mm
P14 Position Coupler, Plain, Worldwide Design, 50 mm
P14 Position Coupler, Plain, Worldwide Design, 57 mm, #18, 55M

P13 Position Coupler, Plain, Worldwide Design
物料号项目名称Add to Quote action
P13 Position Coupler, Plain, Worldwide Design, 10 mm, #3
P13 Position Coupler, Plain, Worldwide Design, 12 mm, #4, 10M
P13 Position Coupler, Plain, Worldwide Design, 14 mm
P13 Position Coupler, Plain, Worldwide Design, 16 mm, #5, 15M
P13 Position Coupler, Plain, Worldwide Design, 18 mm
P13 Position Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
P13 Position Coupler, Plain, Worldwide Design, 22 mm, #7
P13 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
P13 Position Coupler, Plain, Worldwide Design, 28 mm, #9, 30M
P13 Position Coupler, Plain, Worldwide Design, 30 mm
P13 Position Coupler, Plain, Worldwide Design, 32 mm, #10
P13 Position Coupler, Plain, Worldwide Design, 34 mm
P13 Position Coupler, Plain, Worldwide Design, 36 mm, #11, 35M
P13 Position Coupler, Plain, Worldwide Design, 38 mm, #12
P13 Position Coupler, Plain, Worldwide Design, 40 mm
P13 Position Coupler, Plain, Worldwide Design, 43 mm, #14, 45M
P13 Position Coupler, Plain, Worldwide Design, 50 mm
P13 Position Coupler, Plain, Worldwide Design, 57 mm, #18, 55M

PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design
物料号项目名称Add to Quote action
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 16 mm, #5, 15M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 20 mm, #6, 20M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 22 mm, #7
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 25 mm, #8, 25M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 28 mm, #9, 30M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 32 mm, #10
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 36 mm, #11, 35M
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 40 mm
PPP Parallel Plastic Screw-In Plug for P13/P14, Worldwide Design, 12 mm, #4, 10M

ELFM Female-to-Male Extension
物料号项目名称Add to Quote action
ELFM Female-to-Male Extension, 25 mm, #8, 25M, 4.92"
ELFM Female-to-Male Extension, 28 mm, #9, 30M, 5.12"
ELFM Female-to-Male Extension, 32 mm, #10, 5.43"

A2 Standard Coupler, Stainless Steel
物料号项目名称Add to Quote action
A2 Standard Coupler, Stainless Steel, Duplex 2205, 12 mm, #4, 10M
A2 Standard Coupler, Stainless Steel, Duplex 2205, 16 mm, #5, 15M
A2 Standard Coupler, Stainless Steel, Duplex 2205, 20 mm, #6, 20M
A2 Standard Coupler, Stainless Steel, Duplex 2205, 22 mm, #7
A2 Standard Coupler, Stainless Steel, Duplex 2205, 25 mm, #8, 25M
A2 Standard Coupler, Stainless Steel, Duplex 2205, 28 mm, #9, 30M
A2 Standard Coupler, Stainless Steel, Duplex 2205, 32 mm, #10
A2 Standard Coupler, Stainless Steel, Duplex 2205, 36 mm, #11, 35M

C2/C3J Weldable Half-Coupler
物料号项目名称Add to Quote action
C2/C3J Weldable Half-Coupler, 12 mm, #4, 10M
C2/C3J Weldable Half-Coupler, 16 mm, #5, 15M
C2/C3J Weldable Half-Coupler, 18 mm
C2/C3J Weldable Half-Coupler, 20 mm, #6, 20M
C2/C3J Weldable Half-Coupler, 22 mm, #7
C2/C3J Weldable Half-Coupler, 25 mm, #8, 25M
C2/C3J Weldable Half-Coupler, 28 mm, #9, 30M
C2/C3J Weldable Half-Coupler, 32 mm, #10
C2/C3J Weldable Half-Coupler, 36 mm, #11, 35M
C2/C3J Weldable Half-Coupler, 40 mm
C2/C3J Weldable Half-Coupler, 43 mm, #14, 45M
C2/C3J Weldable Half-Coupler, 50 mm
C2/C3J Weldable Half-Coupler, 57 mm, #18, 55M

CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers
物料号项目名称Add to Quote action
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 12 mm, #4, 10M
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 14 mm
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 16 mm, #5, 15M
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 20 mm, #6, 20M
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 25 mm, #8, 25M
CFFP Tapered Plastic Screw-In Plug for A12, A22 and A32K Couplers, 28 mm, #9, 30M

A12 Standard Transition Coupler, Plain, Worldwide Design
物料号项目名称Add to Quote action
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 25 mm, #11, #8, 35M, 25M
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 28 mm, #11, #9, 35M, 30M
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 32 mm, #11, #10
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 34 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 25 mm, #12, #8
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 28 mm, #12, #9
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 34 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 38 mm, 36 mm, #12, #11
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 25 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 28 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 34 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 36 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 40 mm, 38 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 43 mm, 36 mm, #14, #11, 45M, 35M
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 34 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 36 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 38 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 50 mm, 40 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 57 mm, 43 mm, #18, #14, 55M, 45M
A12 Standard Transition Coupler, Plain, Worldwide Design, 12 mm, 10 mm, #4, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 10 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 14 mm, 12 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 10 mm, #5, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 12 mm, #5, #4, 15M, 10M
A12 Standard Transition Coupler, Plain, Worldwide Design, 16 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 10 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 12 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 18 mm, 16 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 10 mm, #6, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 12 mm, #6, #4, 20M, 10M
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 16 mm, #6, #5, 20M, 15M
A12 Standard Transition Coupler, Plain, Worldwide Design, 20 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 10 mm, #7, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 12 mm, #7, #4
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 16 mm, #7, #5
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 22 mm, 20 mm, #7, #6
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 10 mm, #8, #3
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 12 mm, #8, #4, 25M, 10M
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 16 mm, #8, #5, 25M, 15M
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 20 mm, #8, #6, 25M, 20M
A12 Standard Transition Coupler, Plain, Worldwide Design, 25 mm, 22 mm, #8, #7
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 14 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 16 mm, #9, #5, 30M, 15M
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 20 mm, #9, #6, 30M, 20M
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 22 mm, #9, #7
A12 Standard Transition Coupler, Plain, Worldwide Design, 28 mm, 25 mm, #9, #8, 30M, 25M
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 16 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 20 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 22 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 25 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 30 mm, 28 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 16 mm, #10, #5
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 18 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 20 mm, #10, #6
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 22 mm, #10, #7
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 25 mm, #10, #8
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 28 mm, #10, #9
A12 Standard Transition Coupler, Plain, Worldwide Design, 32 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 20 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 22 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 25 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 28 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 30 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 34 mm, 32 mm
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 20 mm, #11, #6, 35M, 20M
A12 Standard Transition Coupler, Plain, Worldwide Design, 36 mm, 22 mm, #11, #7