详情
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            优势
          
          
        
        
                        
            
        
      
    
  
        
                                                                          资源
          
          
        
        
                        
  
        
                                                                          视频
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                            配件
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
功能
- Description: Acts as a stabiliser when cabling is routed between bayed enclosures. With the PCP, plinths can be combined and fixed to the floor before the enclosures are mounted on them. The PCP can be used when cables have to go under the enclosure. For 200 mm high plinths, the PCP can be mounted in three different heights, top, middle or bottom. The hole pattern for cage nuts and M5 x 10 screws, allows accessories to be mounted.
 - Material: 2 mm steel plate.
 - Finish: RAL 7022 structured powder coating.
 - Pack quantity: 2 profiles with mounting accessories.
 
技术参数
| 厚度 | 2mm | 
| 厚度 | 14ga | 
| 材料 | 低碳钢 | 
| 完成 | 粉末涂层 | 
| 颜色代码 | RAL 7022 | 
| 颜色 | 本影灰 | 

        强制性 
      
      - 警告
 - 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。