Section Profiles For Cable Entry, SCE, 30x1035x20mm, PVC
将鼠标悬停以放大图片或点击以放大
Section Profiles For Cable Entry, SCE, 30x1035x20mm, PVC
目录编号: SCE1200
该物料由带密封条的2根进线卡槽和一盘密封圈垫组成。快装式卡槽可以轻松固定在机柜底部,在线缆周围形成填充,防止灰尘进入。密封圈垫用来密封进线盖板和机柜底板,提高密封性能。
详情
优势
资源
CAD
配件
功能
- Description: For sealing the cable entry between gland plates. Forms a tight seal around cables and fills gaps to prevent dust from entering. The foam is pre-fitted in the section profile that can be easily mounted in the bottom plates thanks to its click-in fixing solution. An alternative to the bottom late gasket kit BG01.
- Material: Extruded PVC section profile. Gasket: adhesive foam with cross-section of 30 x 25 mm.
- Pack quantity: 1 set consisting of 2 click-in section profiles with foam rubber. SCE-R variant includes an extra bottom plate.
技术参数
产品属性
to
of
Page
of
公告编号
CAD 生成
以下是目前有库存的授权经销商列表:
| 分销商 | 数量 | 库存日期 |
|---|
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。