nVent ERICO PermaGround Compression Connector, Figure 6-Crimps


nVent ERICO PermaGround Compression Connector, Figure 6-Crimps
The nVent ERICO PermaGround Compression Connectors, Figure 6-Crimps, are designed to join two grounding conductors or connect a grounding conductor to a grounding rod within a grounding system using a compression tool. Made from high-strength conductive copper, they provide a low-resistance connection that prevents corrosion, ensuring durability. With their range-taking capabilities, the Figure 6-Crimps are compatible with various conductors and ground rods. To guard against oxidation, the inner surface of the Figure 6-Crimps is prefilled with an oxide inhibitor that creates an airtight seal around the conductors once the connection is made. This feature makes the Figure 6-Crimp connector suitable for a wide range of applications.
Detalii
Resurse
Produse conexe
Caracteristici
- Made from high-strength conductive copper for durability and maximum conductivity
- Prefilled with an oxide inhibitor to prevent oxidation and ensure a long-lasting connection
- Compatible with various conductors and ground rods, offering versatile application options
- Can be installed in all weather conditions, making it suitable for diverse environments
Specificații
Certifications
UL KDER E34440
English
ANSI/UL 467
UL KDER E34440
ANSI/UL 467
CSA 4414-04 5465
English
CSA C22.2 No. 41
CSA 4414-04 5465
CSA C22.2 No. 41
- Avertizare
- Produsele nVent trebuie instalate și utilizate numai așa cum este indicat în fișele de instrucțiuni și materialele de formare ale nVent. Fișele de instrucțiuni sunt disponibile pe www.nvent.com și de la reprezentantul dvs. de servicii clienți nVent. O instalare incorectă, o utilizare abuzivă, o aplicare greșită sau orice altă lipsă de respectare completă a instrucțiunilor și avertismentelor nVent poate duce la defectarea produsului, la deteriorarea proprietății, la răniri corporale grave și moarte și/sau poate anula garanția dvs.