Rack and Row Cooling, Liquid
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Product Family
- Type
- Color
- Material
- Finish
- Height
- Width
- Color Code
- Depth
- Supply Voltage
- Coolant Feed
Filtru aplicat: 1
Produse | 30 rezultate (64 articole)

RackChiller Rear Door Control Unit, Passive
Adds coolant flow control functionality to RackChiller Rear Door Passive.
Număr de catalogNume articolAdd to Quote action
RackChiller Rear Door Control Unit, Passive

Varistar LHX+ 45 / RackCHiller In-Row 45 Condensate Drain
Condensate water management package for top fed installations.

Flexible Hoses for LHX+ / RackChiller In-Row, BSP / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

Leak Detection Package LHX+ / RackChiller In-Row
Număr de catalogNume articolAdd to Quote action
Leak Detection for Varistar LHX+ 45 / RackChiller In-Row 45

RackChiller RDHX PRO Passive, Left Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications

Număr de catalogNume articolAdd to Quote action
Varistar LHX+ 45 Base Plinth 100H

Număr de catalogNume articolAdd to Quote action
Levelling Feet Blanking for Varistar LHX+ 45 / RackChiller In-Row 45

Număr de catalogNume articolAdd to Quote action
Adapter BSP-NPT for Varistar LHX+ 45 / RackChiller In-Row 45

RackChiller RDHX PRO Passive, Right Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
Număr de catalogNume articolAdd to Quote action

RackChiller In-Row 45
In-Row air/liquid cooler. Cools warm air from the hot aisle and supplies it back into the cold aisle.

RackChiller Rear Door Cooler, Active
Cools warm exhaust air from IT equipment before re-introducing back into the room, supports server air flow.
Număr de catalogNume articolAdd to Quote action
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2000H 600W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2000H 800W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2200H 600W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2200H 800W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2450H 600W
RackChiller Rear Door Cooler, Active, Air-Liquid Heat Exchanger, Fans, 2450H 800W