Acopladores soldáveis
nVent LENTON weldable couplers provide a quick and easy solution for connecting reinforcing steel bar (rebar) to structural steel sections or plates. The coupler is internally taper threaded on one end with the other end or exterior surface prepared for welding.
Filtro aplicado: 1
Produtos | 5 resultados (36 artigos)

C2/C3J Weldable Half-Coupler
Número de catálogoNome do itemAdd to Quote action
C2/C3J Weldable Half-Coupler, 32 mm, #10
C2/C3J Weldable Half-Coupler, 36 mm, #11, 35M
C2/C3J Weldable Half-Coupler, 40 mm
C2/C3J Weldable Half-Coupler, 43 mm, #14, 45M
C2/C3J Weldable Half-Coupler, 50 mm
C2/C3J Weldable Half-Coupler, 57 mm, #18, 55M
C2/C3J Weldable Half-Coupler, 12 mm, #4, 10M
C2/C3J Weldable Half-Coupler, 16 mm, #5, 15M
C2/C3J Weldable Half-Coupler, 18 mm
C2/C3J Weldable Half-Coupler, 20 mm, #6, 20M
C2/C3J Weldable Half-Coupler, 22 mm, #7
C2/C3J Weldable Half-Coupler, 25 mm, #8, 25M
C2/C3J Weldable Half-Coupler, 28 mm, #9, 30M

C3SW Side Weldable Half-Coupler, Flat
Número de catálogoNome do itemAdd to Quote action
C3SW Side Weldable Half-Coupler, Flat, 20 mm, #6, 20M
C3SW Side Weldable Half-Coupler, Flat, 25 mm, #8, 25M
C3SW Side Weldable Half-Coupler, Flat, 28 mm, #9, 30M
C3SW Side Weldable Half-Coupler, Flat, 32 mm, #10
C3SW Side Weldable Half-Coupler, Flat, 36 mm, #11, 35M

C12SW Side Weldable Half-Coupler, Round
Número de catálogoNome do itemAdd to Quote action
C12SW Side Weldable Half-Coupler, Round, 16 mm, #5, 15M
C12SW Side Weldable Half-Coupler, Round, 20 mm, #6, 20M
C12SW Side Weldable Half-Coupler, Round, 25 mm, #8, 25M
C12SW Side Weldable Half-Coupler, Round, 32 mm, #10
C12SW Side Weldable Half-Coupler, Round, 36 mm, #11, 35M
C12SW Side Weldable Half-Coupler, Round, 40 mm

P9J Weldable Position Coupler
Número de catálogoNome do itemAdd to Quote action
P9J Weldable Position Coupler, 20 mm, #6, 20M
P9J Weldable Position Coupler, 22 mm, #7
P9J Weldable Position Coupler, 25 mm, #8, 25M
P9J Weldable Position Coupler, 28 mm, #9, 30M
P9J Weldable Position Coupler, 32 mm, #10
P9J Weldable Position Coupler, 36 mm, #11, 35M

C2SW Side Weldable Half-Coupler, Offset Flat
Número de catálogoNome do itemAdd to Quote action
C2SW Side Weldable Half-Coupler, Offset Flat, 16 mm, #5, 15M
C2SW Side Weldable Half-Coupler, Offset Flat, 20 mm, #6, 20M
C2SW Side Weldable Half-Coupler, Offset Flat, 25 mm, #8, 25M
C2SW Side Weldable Half-Coupler, Offset Flat, 32 mm, #10
C2SW Side Weldable Half-Coupler, Offset Flat, 40 mm
C2SW Side Weldable Half-Coupler, Offset Flat, 50 mm